HUBBELL CANADA
FIBER Adapter, Adapter Panel, Phosphor Bronze, 1918
Image of FSPMTPAQ6 FIBER Adapter, Adapter Panel, Phosphor Bronze, 1918
Image of FSPMTPAQ6 FIBER Adapter, Adapter Panel, Phosphor Bronze, 1918
Image of FSPMTPAQ6 FIBER Adapter, Adapter Panel, Phosphor Bronze, 1918
Discontinued

FIBER Adapter, Adapter Panel, Phosphor Bronze, 1918

Brand: Hubbell Premise Wiring

Catalog ID: FSPMTPAQ6

Fiber Optic Panel Adapter, 72 Fiber, 6) 12-Fiber MTP, Phosphor Bronze Sleeves, Aqua

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

MPO

Application

Catalog Number

FSPMTPAQ6

Color

Enclosure Type

Various

Environmental Conditions

EU RoHS Indicator

Item Type

6) MTP

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.2 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

UPC

662620291918

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

MPO

Repeatability

0.2 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4