

Brand: Hubbell Premise Wiring
Catalog ID: FSPLCQM6Y
Standard Product
Adapter Type
LC Quad
Application
Catalog Number
FSPLCQM6Y
Color
Enclosure Type
Various
Environmental Conditions
Item Type
6) LC Quad
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
24
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Size
5.1" X 1.1"
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620304786
Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Fiber Type
Multimode
Environmental Conditions
Industry Standard(s)
Adapter Type
LC Quad
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
Number Of Ports
24
Carton Quantity
4