

Brand: Hubbell Premise Wiring
Catalog ID: FSPFP6X
Accepts Keystone Snap Fittings
Application
Interconnect
Catalog Number
FSPFP6X
Enclosure Type
Various
Environmental Conditions
Indoor
Item Type
6) Keystone
Material
CRS
Material - Mounting Hardware
Snap-In
Repeatability
0.1 dB
Service Life
500 matings
Specifications
Style
Adapter Panel
Temperature Rating
0C to 70C
Type
F-Connector
UPC
662620284651
Display Size
5.1" X 1.1"
Weight
0.25 lb
Connectivity
Receptacle
Insertion Loss
0.75 dB Max
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
Indoor
Industry Standard(s)
cULus Listed 1863
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
10