HUBBELL CANADA
FIBER CONN, 2QUICK CONNECTORS, CONNECTORS MULTIMODE, Brass
Image of FCCI100 FIBER CONN, 2QUICK CONNECTORS, CONNECTORS MULTIMODE, Brass
Image of FCCI100 FIBER CONN, 2QUICK CONNECTORS, CONNECTORS MULTIMODE, Brass
Discontinued

FIBER CONN, 2QUICK CONNECTORS, CONNECTORS MULTIMODE, Brass

Brand: Hubbell Premise Wiring

Catalog ID: FCCI100

Fiber Connector, Crimp Insert, Multi Mode/Single Mode, 100-pack

  • 900 micron and 3.0mm Cable Applications
  • Quick and Easy two Minute Termination
  • RoHS Compliant and Bulk Packed in Recyclable Cartons

Brass,Elastomer Composite

General

Application

Interconnect

Catalog Number

FCCI100

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

Crimp Sleeve

Material

Brass

Material - Mounting Hardware

Crimp

Performance

  • Electrical - Insertion loss - 0.5dB typical, 0.75dB max
  • Electrical - Multimode return loss - 20dB minimum
  • Electrical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +60 ºC
  • Mechanical - Fiber crimp retention - Less than 3.0 lb
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Connector body - Nickel plated brass
  • Crimp insert - Nickel plated brass with polymer core
  • Ferrule Material - Zirconia Ceramic
  • Strain relief boot - UL-V0 rated polymer

Style

Crimp Inserts

Temperature Rating

0C to 70C

UPC

662620839479

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Plug

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Performance

  • Electrical - Insertion loss - 0.5dB typical, 0.75dB max
  • Electrical - Multimode return loss - 20dB minimum
  • Electrical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +60 ºC
  • Mechanical - Fiber crimp retention - Less than 3.0 lb
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25