


Brand: Hubbell Premise Wiring
Catalog ID: OCLCD50G4VI
Standard Product
Application
Interconnect
Catalog Number
OCLCD50G4VI
Color
Violet
Environmental Conditions
Indoor
EU RoHS Indicator
Item Type
LC Duplex to 2 MTP
Material
Ceramic
Material - Mounting Hardware
Snap-In
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Duplex 24F
Temperature Rating
0C to 70C
UPC
662620606637
Display Size
5.1" X 1.1"
Connectivity
Cassette
Insertion Loss
0.75 dB Max
Return Loss
55
Fiber Size
250 Micron
Fiber Type
OM4
Environmental Conditions
Indoor
EU RoHS Indicator
Industry Standard(s)
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
1