HUBBELL CANADA
Fiber LGX Cassette, OM4, LC Duplex to MTP, Aqua
Image of OCLCD50G4 Fiber LGX Cassette, OM4, LC Duplex to MTP, Aqua
Image of OCLCD50G4 Fiber LGX Cassette, OM4, LC Duplex to MTP, Aqua
Image of OCLCD50G4 Fiber LGX Cassette, OM4, LC Duplex to MTP, Aqua

Fiber LGX Cassette, OM4, LC Duplex to MTP, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: OCLCD50G4

Fiber Optic Cassettes, LV-MT, OM2 Fiber/125, 24-Fiber Strands, OM4 Fiber, Yellow.

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

General

Application

Interconnect

Catalog Number

OCLCD50G4

Color

Black

Environmental Conditions

Indoor

Item Type

LC Duplex to MTP

Material

Ceramic

Material - Mounting Hardware

Snap-In

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cassette Type - LC Duplex 24F
  • Dimensions - 5.1" H x 1.1" W x 2.75" D
  • Fiber Type - 50µM, OM4
  • Housing material - 16ga powder coated steel
  • MTP connector - 12-fiber male receptacle on back side
  • Sleeve material - Ceramic

Style

LC Duplex 24F

Temperature Rating

0C to 70C

UPC

662620304410

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OM4

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25