HUBBELL CANADA
Fiber Optic 1 Meter Length LC-ST Single Mode Patch Cord
Image of SFRCLCSTS1SM Fiber Optic 1 Meter Length LC-ST Single Mode Patch Cord
Image of SFRCLCSTS1SM Fiber Optic 1 Meter Length LC-ST Single Mode Patch Cord
Discontinued

Fiber Optic 1 Meter Length LC-ST Single Mode Patch Cord

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCSTS1SM

Fiber Optic, Patch Cords, Riser, Single Mode, LC-ST, 1 Meter Length

General

Catalog Number

SFRCLCSTS1SM

Color

Connector Type

LC/UPC to ST/UPC

UPC

662620614021

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC/UPC to ST/UPC