HUBBELL CANADA
Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FC-SC, 5 Meter Length
Image of SFRCFCSCS5SM Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FC-SC, 5 Meter Length
Image of SFRCFCSCS5SM Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FC-SC, 5 Meter Length
Discontinued

Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FC-SC, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFRCFCSCS5SM

Fiber Optic Connectors, Patch Cords,Riser Rated, Single Mode, Simplex, FC-SC, 5 Meter Length

General

Catalog Number

SFRCFCSCS5SM

Color

Connector Type

FC/UPC to SC/UPC

UPC

662620614601

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

FC/UPC to SC/UPC