HUBBELL CANADA
Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 2 Meter Length
Image of SFRCFCAFCAS2SM Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 2 Meter Length
Image of SFRCFCAFCAS2SM Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 2 Meter Length
Discontinued

Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFRCFCAFCAS2SM

Fiber Optic Connectors, Patch Cords,Riser Rated, Single Mode, Simplex, FCA-FCA, 2 Meter Length

General

Catalog Number

SFRCFCAFCAS2SM

Color

Connector Type

FC/APC to FC/APC

UPC

662620614397

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

FC/APC to FC/APC