HUBBELL CANADA
Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 3 Meter Length
Image of SFRCFCAFCAS3SM Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 3 Meter Length
Image of SFRCFCAFCAS3SM Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 3 Meter Length
Discontinued

Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFRCFCAFCAS3SM

Fiber Optic Connectors, Patch Cords,Riser Rated, Single Mode, Simplex, FCA-FCA, 3 Meter Length

General

Catalog Number

SFRCFCAFCAS3SM

Color

Connector Type

FC/APC to FC/APC

UPC

662620614403

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

FC/APC to FC/APC