

Brand: Hubbell Premise Wiring
Catalog ID: SFRCFCASCAS1SM
Riser Rated
Catalog Number
SFRCFCASCAS1SM
Color
Connector Type
FC/APC to SC/APC
Sub Brand
Fiber Optic Products
UPC
662620614441
Length
3.3 ft
Length (Meters)
1 m
Fiber Type
OS2
Mode
OS2, SM
Industry Standard(s)
EIA/TIA-455/-604
Connector Type
FC/APC to SC/APC