

Brand: Hubbell Premise Wiring
Catalog ID: SFRCFCASCAS2SM
Riser Rated
Catalog Number
SFRCFCASCAS2SM
Color
Connector Type
FC/APC to SC/APC
Sub Brand
Fiber Optic Products
UPC
662620614458
Length
6.6 ft
Length (Meters)
2 m
Fiber Type
OS2
Mode
OS2, SM
Industry Standard(s)
EIA/TIA-455/-604
Connector Type
FC/APC to SC/APC