HUBBELL CANADA
Image of AMOLCQSBL HOUSING BRKT-OW, AMO MODULE, QUAD ADAPTER, 8618
Image of AMOLCQSBL HOUSING BRKT-OW, AMO MODULE, QUAD ADAPTER, 8618

HOUSING BRKT-OW, AMO MODULE, QUAD ADAPTER, 8618

Brand: Hubbell Premise Wiring

Catalog ID: AMOLCQSBL

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Blue

  • Housing
  • Bracket
  • LC Quad Adapter
  • Zircon Sleeves

Loaded W/Quad LC Zirconia Fiber Adapter

General

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOLCQSBL

Color

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620218618

Dimensions

Weight

0.05 lb

Logistics

Carton Quantity

10

Pallet Quantity

1