HUBBELL CANADA
FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4034
Image of DFPCCSLCS5SM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4034
Image of DFPCCSLCS5SM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4034

FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4034

Brand: Hubbell Premise Wiring

Catalog ID: DFPCCSLCS5SM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OS2, 1 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Easy Access Pull Tab for Quick Disconnect

General

Application

High Density Fiber

Catalog Number

DFPCCSLCS5SM

Color

Yellow

Connector Type

CS to LC

UPC

662620344034

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OS2

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

GR-326

Configuration

Connector Type

CS to LC

Logistics

Carton Quantity

50