HUBBELL CANADA
FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4041
Image of DFPCCSCSF1MM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4041
Image of DFPCCSCSF1MM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4041

FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4041

Brand: Hubbell Premise Wiring

Catalog ID: DFPCCSCSF1MM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-CS, OM3/OM4, 1 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Easy Access Pull Tab for Quick Disconnect

General

Application

High Density Fiber

Catalog Number

DFPCCSCSF1MM

Color

Aqua

Connector Type

CS to CS

UPC

662620344041

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM3 / OM4

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

GR-326

Configuration

Connector Type

CS to CS

Logistics

Carton Quantity

50