HUBBELL CANADA
FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4119
Image of DFPCCSCSS5SM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4119
Image of DFPCCSCSS5SM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4119

FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 4119

Brand: Hubbell Premise Wiring

Catalog ID: DFPCCSCSS5SM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-CS, OS2, 1 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Easy Access Pull Tab for Quick Disconnect

General

Application

High Density Fiber

Catalog Number

DFPCCSCSS5SM

Color

Yellow

Connector Type

CS to CS

UPC

662620344119

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OS2

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

GR-326

Configuration

Connector Type

CS to CS

Logistics

Carton Quantity

50