HUBBELL CANADA
FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, Yellow
Image of DFPCSNLCS1SM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, Yellow
Image of DFPCSNLCS1SM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, Yellow

FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSNLCS1SM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OS2, 1 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Push-Pull on Boot for Quick Connect/Disconnect

General

Application

High Density Fiber

Catalog Number

DFPCSNLCS1SM

Color

Yellow

Connector Type

SN to LC

UPC

662620343921

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

GR-326

Configuration

Connector Type

SN to LC

Logistics

Carton Quantity

50