HUBBELL CANADA
FIBER OPTIC, OPTIC PATCH, PATCH CORD, CORD LC-LC, Aqua, 9101
Image of HDPCLC50G4M4 FIBER OPTIC, OPTIC PATCH, PATCH CORD, CORD LC-LC, Aqua, 9101
Image of HDPCLC50G4M4 FIBER OPTIC, OPTIC PATCH, PATCH CORD, CORD LC-LC, Aqua, 9101
Image of HDPCLC50G4M4 FIBER OPTIC, OPTIC PATCH, PATCH CORD, CORD LC-LC, Aqua, 9101
Image of HDPCLC50G4M4 FIBER OPTIC, OPTIC PATCH, PATCH CORD, CORD LC-LC, Aqua, 9101
Discontinued

FIBER OPTIC, OPTIC PATCH, PATCH CORD, CORD LC-LC, Aqua, 9101

Brand: Hubbell Premise Wiring

Catalog ID: HDPCLC50G4M4

Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 4 Meter Length, Aqua

Plenum Rated

General

Application

LC to LC

Catalog Number

HDPCLC50G4M4

Color

Connector Type

LC to LC

Construction Material - Main

Glass Fiber

Insulation

PVC

Size

50 Micron, OM4

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620309101

Dimensions

Length

13.1 ft

Length (Meters)

4 m

Size

50 Micron, OM4

Conductor Related

Fiber Type

OM4

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

EIA/TIA-455/-604

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC to LC

Logistics

Carton Quantity

50