



Brand: Hubbell Premise Wiring
Catalog ID: HDPCLC50G4M5
Uniboot
Application
LC to LC
Catalog Number
HDPCLC50G4M5
Color
Construction Material - Main
Glass Fiber
Insulation
PVC
Size
50 Micron, OM4
Sub Brand
Fiber Optic Products
Temperature Rating
0 Degrees C to 75 Degree C
Type
OptiChannel Fiber Patch Cords
UPC
662620309118
Size
50 Micron, OM4
Wire Type
Multimode
Industry Standard(s)
TIA-568-C.3
Temperature Rating
0 Degrees C to 75 Degree C
Carton Quantity
50