HUBBELL CANADA
Fiber Optic Panel 1U Rackmount 3 FSP Slot Unloaded Black
Image of FEURFSPD Fiber Optic Panel 1U Rackmount 3 FSP Slot Unloaded Black
Image of FEURFSPD Fiber Optic Panel 1U Rackmount 3 FSP Slot Unloaded Black
Discontinued

Fiber Optic Panel 1U Rackmount 3 FSP Slot Unloaded Black

Brand: Hubbell Premise Wiring

Catalog ID: FEURFSPD

Fiber Optic Rackmount Panel, 1-Unit, With 3) FSP Panel, Black

24 Fiber

General

Adapter Type

FSP Panel

Catalog Number

FEURFSPD

Enclosure Type

Interconnect Shelves

EU RoHS Indicator

Item Type

Rack Mount Panel

Rack Units

1 RU

Style

Unloaded

UPC

662620322599

Dimensions

Depth

1.75 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Operational

Adapter Type

FSP Panel