HUBBELL CANADA
Fiber Optic Panel Adapter, 24-Fiber, 6 LC Quad, Phosphor Zircon Sleeves, Yellow
Image of FSPNLCQS6Y Fiber Optic Panel Adapter, 24-Fiber, 6 LC Quad, Phosphor Zircon Sleeves, Yellow
Image of FSPNLCQS6Y Fiber Optic Panel Adapter, 24-Fiber, 6 LC Quad, Phosphor Zircon Sleeves, Yellow
Discontinued

Fiber Optic Panel Adapter, 24-Fiber, 6 LC Quad, Phosphor Zircon Sleeves, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: FSPNLCQS6Y

Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Yellow.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Quad

Application

Interconnect

Catalog Number

FSPNLCQS6Y

Color

Environmental Conditions

Indoor

Item Type

LC Quad

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

24

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

SM/MM

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340135

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Quad

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

24

Logistics

Carton Quantity

4