HUBBELL CANADA
Fiber Optic Panel Adapter, 3-LC Duplex, 6 Fiber SM/MM, Blue
Image of FSPLCDS3B Fiber Optic Panel Adapter, 3-LC Duplex, 6 Fiber SM/MM, Blue
Image of FSPLCDS3B Fiber Optic Panel Adapter, 3-LC Duplex, 6 Fiber SM/MM, Blue
Discontinued

Fiber Optic Panel Adapter, 3-LC Duplex, 6 Fiber SM/MM, Blue

Brand: Hubbell Premise Wiring

Catalog ID: FSPLCDS3B

Fiber Optic Panel Adapter, 6-Fiber, 3) LC Duplex, Zircon Sleeves, Blue

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Duplex

Application

Interconnect

Catalog Number

FSPLCDS3B

Color

Blue

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

3) LC Duplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Size

5.1" X 1.1"

Temperature Rating

-40C to +85C

UPC

662620304557

Dimensions

Display Size

6-Fiber

Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Duplex

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4