HUBBELL CANADA
Fiber Optic Panel Adapter, 6-LC Duplex, 24 Fiber MM, Beige
Image of FSPLCDM12BE Fiber Optic Panel Adapter, 6-LC Duplex, 24 Fiber MM, Beige
Image of FSPLCDM12BE Fiber Optic Panel Adapter, 6-LC Duplex, 24 Fiber MM, Beige
Image of FSPLCDM12BE Fiber Optic Panel Adapter, 6-LC Duplex, 24 Fiber MM, Beige
Discontinued

Fiber Optic Panel Adapter, 6-LC Duplex, 24 Fiber MM, Beige

Brand: Hubbell Premise Wiring

Catalog ID: FSPLCDM12BE

Fiber Adapter Panel, 24-Fiber, 6) LC Duplex, Phosphor Bronze Sleeves, Beige

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Duplex

Application

Interconnect

Catalog Number

FSPLCDM12BE

Color

Beige

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Item Type

12) LC Duplex

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Size

5.1" X 1.1"

Temperature Rating

-40C to +85C

UPC

662620313160

Dimensions

Display Size

24-Fiber

Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Environmental Conditions

Indoor

EU RoHS Indicator

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Duplex

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4