HUBBELL CANADA
Fiber Optic Panel Adapter, 8-ST Simplex, 8 Fiber SM/MM, Black
Image of FSPSTSS8 Fiber Optic Panel Adapter, 8-ST Simplex, 8 Fiber SM/MM, Black
Image of FSPSTSS8 Fiber Optic Panel Adapter, 8-ST Simplex, 8 Fiber SM/MM, Black
Discontinued

Fiber Optic Panel Adapter, 8-ST Simplex, 8 Fiber SM/MM, Black

Brand: Hubbell Premise Wiring

Catalog ID: FSPSTSS8

Fiber Adapter Panel, 8-Fiber, 8) ST Simplex, Zircon Sleeves, Black

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

General

Adapter Type

ST-Style Simplex

Application

Interconnect

Catalog Number

FSPSTSS8

Color

Black

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Item Type

ST Simplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

8

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel
  • Sleeve Material - Zirconia Ceramic

Temperature Rating

-40C to +85C

UPC

662620302041

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Indoor

EU RoHS Indicator

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

ST-Style Simplex

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

8

Logistics

Carton Quantity

4