HUBBELL CANADA
Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 5 Meter Length
Image of DFHPCLCSCF5MM Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 5 Meter Length
Image of DFHPCLCSCF5MM Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 5 Meter Length

Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCSCF5MM

Fiber Optic, Patch Cord, OM2 Fiber,Duplex, LC-SC, OM4, 5 Meter Length

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCSCF5MM

Color

Aqua

Construction Material - Main

UPC

662620361055

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25