

Brand: Hubbell Premise Wiring
Catalog ID: DFPCLCSCF5MM
Plenum Rated
Application
LC-SC
Catalog Number
DFPCLCSCF5MM
Color
Connector Type
LC to SC
Construction Material - Main
Glass Fiber
Insulation
PVC
Size
OM4
Sub Brand
Fiber Optic Products
Temperature Rating
0 Degrees C to 75 Degree C
Type
OptiChannel Fiber Patch Cords
UPC
662620312767
Length (Meters)
5 m
Size
OM4
Fiber Type
Plenum
Mode
OM4, MM
Wire Type
Multimode
Industry Standard(s)
TIA-568-C.3
Temperature Rating
0 Degrees C to 75 Degree C
Connector Type
LC to SC
Carton Quantity
50