HUBBELL CANADA
Fiber Optic Patch Cord OM4 Duplex 1 Meter LCP to LCP Aqua
Image of HDFHPCLCPRPG4M1 Fiber Optic Patch Cord OM4 Duplex 1 Meter LCP to LCP Aqua
Image of HDFHPCLCPRPG4M1 Fiber Optic Patch Cord OM4 Duplex 1 Meter LCP to LCP Aqua
Image of HDFHPCLCPRPG4M1 Fiber Optic Patch Cord OM4 Duplex 1 Meter LCP to LCP Aqua
Image of HDFHPCLCPRPG4M1 Fiber Optic Patch Cord OM4 Duplex 1 Meter LCP to LCP Aqua

Fiber Optic Patch Cord OM4 Duplex 1 Meter LCP to LCP Aqua

Brand: Hubbell Premise Wiring

Catalog ID: HDFHPCLCPRPG4M1

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 1 Meter, Aqua

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

HDFHPCLCPRPG4M1

Color

Aqua

Connector Type

LCP-LCP

Construction Material - Main

Plenum PVC

UPC

662620361109

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LCP-LCP

Logistics

Carton Quantity

25