



Brand: Hubbell Premise Wiring
Catalog ID: DFPCLCLCF1MVI
Plenum Rated
Application
LC to LC
Catalog Number
DFPCLCLCF1MVI
Color
Violet
Construction Material - Main
Glass Fiber
Insulation
PVC
Size
50 Micron, OM4
Sub Brand
Fiber Optic Products
Temperature Rating
0 Degrees C to 75 Degree C
Type
OptiChannel Fiber Patch Cords
UPC
662620615882
Length
3.3 ft
Length (Meters)
1 m
Size
50 Micron, OM4
Fiber Type
OM4
Wire Type
Multimode
Industry Standard(s)
EIA/TIA-455/-604
Temperature Rating
0 Degrees C to 75 Degree C