HUBBELL CANADA
Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 1 Meter, Violet
Image of DFHPCLCLCF1MVI Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 1 Meter, Violet
Image of DFHPCLCLCF1MVI Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 1 Meter, Violet
Image of DFHPCLCLCF1MVI Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 1 Meter, Violet
Image of DFHPCLCLCF1MVI Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 1 Meter, Violet

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 1 Meter, Violet

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCF1MVI

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 1 Meter, Violet

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCF1MVI

Color

Violet

Construction Material - Main

UPC

662620362090

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25