HUBBELL CANADA
Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 1 Meter, Aqua
Image of HDPCLCRPG4M1 Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 1 Meter, Aqua
Discontinued

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 1 Meter, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: HDPCLCRPG4M1

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 1 Meter, Aqua

Plenum Rated

General

Catalog Number

HDPCLCRPG4M1

Color

Aqua

Sub Brand

Fiber Optic Products

UPC

662620616841

Dimensions

Length

3.3 ft

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Certifications And Compliance

Industry Standard(s)

EIA/TIA-455/-604