HUBBELL CANADA
FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 3969
Image of DFPCCSLCF1MM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 3969
Image of DFPCCSLCF1MM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 3969

FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 3969

Brand: Hubbell Premise Wiring

Catalog ID: DFPCCSLCF1MM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OM3/OM4, 1 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Easy Access Pull Tab for Quick Disconnect

General

Application

High Density Fiber

Catalog Number

DFPCCSLCF1MM

Color

Aqua

Connector Type

CS to LC

UPC

662620343969

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM3 / OM4

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

GR-326

Configuration

Connector Type

CS to LC

Logistics

Carton Quantity

50