HUBBELL CANADA
FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 3945
Image of DFPCSNLCS3SM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 3945
Image of DFPCSNLCS3SM FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 3945

FIBER OPTIC, OPTIC Patch, Patch Cord, Cord DUPLEX, 3945

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSNLCS3SM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OS2, 3 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Push-Pull on Boot for Quick Connect/Disconnect

General

Application

High Density Fiber

Catalog Number

DFPCSNLCS3SM

Color

Yellow

Connector Type

SN to LC

UPC

662620343945

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OS2

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

GR-326

Configuration

Connector Type

SN to LC

Logistics

Carton Quantity

50