

Brand: Hubbell Premise Wiring
Catalog ID: DFPCLCSCD5MM
Plenum Rated
Application
LC-SC
Catalog Number
DFPCLCSCD5MM
Color
Connector Type
LC to SC
Construction Material - Main
Glass Fiber
Insulation
PVC
Size
50 Micron, OM2
Sub Brand
Fiber Optic Products
Temperature Rating
0 Degrees C to 75 Degree C
Type
OptiChannel Fiber Patch Cords
UPC
662620312682
Length (Meters)
5 m
Size
50 Micron, OM2
Fiber Type
Plenum
Mode
OM2, MM
Wire Type
Multimode
Industry Standard(s)
TIA-568-C.3
Temperature Rating
0 Degrees C to 75 Degree C
Connector Type
LC to SC
Carton Quantity
50