HUBBELL CANADA
Fiber Optic, Patch Cord, Riser Rated, OM2 Duplex, LC-LC, 3 Meter Length
Image of DFRCLCLCD3MM Fiber Optic, Patch Cord, Riser Rated, OM2 Duplex, LC-LC, 3 Meter Length
Image of DFRCLCLCD3MM Fiber Optic, Patch Cord, Riser Rated, OM2 Duplex, LC-LC, 3 Meter Length
Discontinued

Fiber Optic, Patch Cord, Riser Rated, OM2 Duplex, LC-LC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCLCD3MM

Fiber Optic, Patch Cord, Riser Rated,OM2 Duplex, LC-LC, 3 Meter Length

General

Catalog Number

DFRCLCLCD3MM

Color

Connector Type

LC to LC

UPC

662620328164

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OM2, MM

Configuration

Connector Type

LC to LC

Logistics

Carton Quantity

25