HUBBELL CANADA
Fiber Optic Patch Cord OM3 Duplex 2 Meter LC-LC Riser Rated
Image of DFHRCLCLCE2MM Fiber Optic Patch Cord OM3 Duplex 2 Meter LC-LC Riser Rated
Image of DFHRCLCLCE2MM Fiber Optic Patch Cord OM3 Duplex 2 Meter LC-LC Riser Rated

Fiber Optic Patch Cord OM3 Duplex 2 Meter LC-LC Riser Rated

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCLCLCE2MM

Fiber Optic, Patch Cord, Riser Rated, OM3 Duplex, LC-LC, 2 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCLCE2MM

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Riser PVC

UPC

662620360713

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OM3

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-LC

Logistics

Carton Quantity

25