HUBBELL CANADA
Fiber Optic, Patch Cord, Riser Rated, OM4 Duplex, LC-LC, 3 Meter Length
Image of DFHRCLCLCF3MM Fiber Optic, Patch Cord, Riser Rated, OM4 Duplex, LC-LC, 3 Meter Length
Image of DFHRCLCLCF3MM Fiber Optic, Patch Cord, Riser Rated, OM4 Duplex, LC-LC, 3 Meter Length
Discontinued

Fiber Optic, Patch Cord, Riser Rated, OM4 Duplex, LC-LC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCLCLCF3MM

Fiber Optic, Patch Cord, Riser Rated, OM4 Duplex, LC-LC, 3 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCLCF3MM

Color

Aqua

Construction Material - Main

UPC

662620360768

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25