HUBBELL CANADA
Fiber Optic Patch Cord Riser Single Mode 1 Meter LCA-LCA
Image of SFRCLCALCAS1SM Fiber Optic Patch Cord Riser Single Mode 1 Meter LCA-LCA
Image of SFRCLCALCAS1SM Fiber Optic Patch Cord Riser Single Mode 1 Meter LCA-LCA
Discontinued

Fiber Optic Patch Cord Riser Single Mode 1 Meter LCA-LCA

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCALCAS1SM

Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 1 Meter Length

General

Catalog Number

SFRCLCALCAS1SM

Color

Connector Type

LC/APC to LC/APC

UPC

662620614083

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC/APC to LC/APC