HUBBELL CANADA
Fiber Optic Patch Cord Riser Single Mode 2 Meter LCA-SCA
Image of SFRCLCASCAS2SM Fiber Optic Patch Cord Riser Single Mode 2 Meter LCA-SCA
Image of SFRCLCASCAS2SM Fiber Optic Patch Cord Riser Single Mode 2 Meter LCA-SCA
Discontinued

Fiber Optic Patch Cord Riser Single Mode 2 Meter LCA-SCA

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCASCAS2SM

Fiber Optic, Patch Cords, Riser, SingleMode, LCA-SCA, 2 Meter Length

General

Catalog Number

SFRCLCASCAS2SM

Color

Connector Type

LC/APC to SC/APC

UPC

662620614151

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC/APC to SC/APC