HUBBELL CANADA
Fiber Optic Patch Cord SM Simplex 2M LC to LC APC Yellow
Image of SFRCLCLCAS2SM Fiber Optic Patch Cord SM Simplex 2M LC to LC APC Yellow
Image of SFRCLCLCAS2SM Fiber Optic Patch Cord SM Simplex 2M LC to LC APC Yellow
Discontinued

Fiber Optic Patch Cord SM Simplex 2M LC to LC APC Yellow

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCLCAS2SM

Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to LC APC, 2 Meter, Yellow

Riser Rated

General

Application

Data Exchange

Catalog Number

SFRCLCLCAS2SM

Color

Sub Brand

Fiber Patch Cords

Type

Single Mode-Simplex

UPC

662620617916

Dimensions

Length

6.6 ft

Length (Meters)

2 m

Conductor Related

Fiber Type

OS2

Certifications And Compliance

Industry Standard(s)

EIA/TIA-455/-604

Logistics

Carton Quantity

25