
Brand: Hubbell Premise Wiring
Catalog ID: SFRCLCLCAS5SM
Riser Rated
Application
Data Exchange
Catalog Number
SFRCLCLCAS5SM
Color
Sub Brand
Fiber Patch Cords
Type
Single Mode-Simplex
UPC
662620617947
Length
16.4 ft
Length (Meters)
5 m
Fiber Type
OS2
Industry Standard(s)
EIA/TIA-455/-604
Carton Quantity
25