HUBBELL CANADA
Fiber Optic Patch Cord SM Simplex 1M LC to SC APC Yellow
Image of SFRCLCSCAS1SM Fiber Optic Patch Cord SM Simplex 1M LC to SC APC Yellow
Image of SFRCLCSCAS1SM Fiber Optic Patch Cord SM Simplex 1M LC to SC APC Yellow
Discontinued

Fiber Optic Patch Cord SM Simplex 1M LC to SC APC Yellow

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCSCAS1SM

Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to SC APC, 1 Meter, Yellow

Riser Rated

General

Application

Data Exchange

Catalog Number

SFRCLCSCAS1SM

Color

Connector Type

LC to SC/APC

Sub Brand

Fiber Patch Cords

Type

Single Mode-Simplex

UPC

662620617961

Dimensions

Length

3.3 ft

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Certifications And Compliance

Industry Standard(s)

EIA/TIA-455/-604

Configuration

Connector Type

LC to SC/APC

Logistics

Carton Quantity

25