HUBBELL CANADA
Fiber Optic Patch Cord Single Mode 1 Meter LC LC Riser Rated
Image of DFHRCLCLCS1SM Fiber Optic Patch Cord Single Mode 1 Meter LC LC Riser Rated
Image of DFHRCLCLCS1SM Fiber Optic Patch Cord Single Mode 1 Meter LC LC Riser Rated

Fiber Optic Patch Cord Single Mode 1 Meter LC LC Riser Rated

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCLCLCS1SM

Fiber Optic Products, Patch Cord, RiserRated, Single Mode, LC-LC, 1 Meter Length

Bend insensitive fiber

Standard Product

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCLCS1SM

Color

Yellow

Connector Type

LC-LC

Construction Material - Main

Riser PVC

UPC

662620360782

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-LC

Logistics

Carton Quantity

25

Pallet Quantity

8100