HUBBELL CANADA
Fiber Optic Patch Cord Single Mode 1 Meter LC-LC Riser
Image of SFRCLCLCS1SM Fiber Optic Patch Cord Single Mode 1 Meter LC-LC Riser
Image of SFRCLCLCS1SM Fiber Optic Patch Cord Single Mode 1 Meter LC-LC Riser
Discontinued

Fiber Optic Patch Cord Single Mode 1 Meter LC-LC Riser

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCLCS1SM

Fiber Optic, Patch Cords, Riser, SingleMode, LC-LC, 1 Meter Length

General

Catalog Number

SFRCLCLCS1SM

Color

Connector Type

LC/UPC to LC/UPC

UPC

662620613840

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC/UPC to LC/UPC