HUBBELL CANADA
Fiber Optic Patch Cord Single Mode 1 Meter LC-SC Riser
Image of SFHRCLCSCS1SM Fiber Optic Patch Cord Single Mode 1 Meter LC-SC Riser
Image of SFHRCLCSCS1SM Fiber Optic Patch Cord Single Mode 1 Meter LC-SC Riser

Fiber Optic Patch Cord Single Mode 1 Meter LC-SC Riser

Brand: Hubbell Premise Wiring

Catalog ID: SFHRCLCSCS1SM

Fiber Optic, Patch Cords, Riser, SingleMode, LC-SC, 1 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

SFHRCLCSCS1SM

Color

Yellow

Connector Type

LC-SC

Construction Material - Main

Riser PVC

UPC

662620361741

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-SC

Logistics

Carton Quantity

25