HUBBELL CANADA
Fiber Optic Patch Cord Single Mode 1 Meter LCA-LCA Riser
Image of SFHRCLCALCAS1SM Fiber Optic Patch Cord Single Mode 1 Meter LCA-LCA Riser
Image of SFHRCLCALCAS1SM Fiber Optic Patch Cord Single Mode 1 Meter LCA-LCA Riser

Fiber Optic Patch Cord Single Mode 1 Meter LCA-LCA Riser

Brand: Hubbell Premise Wiring

Catalog ID: SFHRCLCALCAS1SM

Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 1 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

SFHRCLCALCAS1SM

Color

Yellow

Connector Type

LCA-LCA

Construction Material - Main

Riser PVC

UPC

662620361505

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LCA-LCA

Logistics

Carton Quantity

25