HUBBELL CANADA
Fiber Optic Patch Cord Single Mode 5 Meter LCA-SCA Riser
Image of SFHRCLCASCAS5SM Fiber Optic Patch Cord Single Mode 5 Meter LCA-SCA Riser
Image of SFHRCLCASCAS5SM Fiber Optic Patch Cord Single Mode 5 Meter LCA-SCA Riser

Fiber Optic Patch Cord Single Mode 5 Meter LCA-SCA Riser

Brand: Hubbell Premise Wiring

Catalog ID: SFHRCLCASCAS5SM

Fiber Optic, Patch Cords, Riser, SingleMode, LCA-SCA, 5 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

SFHRCLCASCAS5SM

Color

Yellow

Connector Type

LCA-SCA

Construction Material - Main

Riser PVC

UPC

662620361574

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LCA-SCA

Logistics

Carton Quantity

25