HUBBELL CANADA
Fiber Optic Patch Cord 3 Meter LC-LC Single Mode Duplex
Image of DFHPCLCLCS3SM Fiber Optic Patch Cord 3 Meter LC-LC Single Mode Duplex
Image of DFHPCLCLCS3SM Fiber Optic Patch Cord 3 Meter LC-LC Single Mode Duplex

Fiber Optic Patch Cord 3 Meter LC-LC Single Mode Duplex

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCS3SM

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 3 Meter Length

Bend insensitive fiber

Standard Product

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCS3SM

Color

Yellow

Connector Type

LC-LC

Construction Material - Main

Plenum PVC

UPC

662620361000

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-LC

Logistics

Carton Quantity

25