HUBBELL CANADA
Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 3 Meter Length
Image of DFPCLCLCS3SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 3 Meter Length
Image of DFPCLCLCS3SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 3 Meter Length
Discontinued

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCLCS3SM

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 3 Meter

Standard Product

General

Application

LC-LC

Catalog Number

DFPCLCLCS3SM

Color

Connector Type

LC to LC

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620312798

Dimensions

Display Size

Standard

Length (Meters)

3 m

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OS2, SM

Wire Type

Multimode

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC to LC

Logistics

Carton Quantity

50