HUBBELL CANADA
Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 5 Meter Length
Image of DFHPCLCLCS5SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 5 Meter Length

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCS5SM

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 5 Meter Length

Bend insensitive fiber

Standard Product

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCS5SM

Color

Yellow

Construction Material - Main

UPC

662620361017

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25