HUBBELL CANADA
Image of DFHPCLCSCS3SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-SC, 3 Meter Length
Image of DFHPCLCSCS3SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-SC, 3 Meter Length

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-SC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCSCS3SM

Fiber Optic, Patch Cord, Single Mode,Duplex, LC-SC, 3 Meter Length

  • Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCSCS3SM

Color

Yellow

Connector Type

LC-SC

Construction Material - Main

Plenum PVC

UPC

662620361086

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25